Download document () of 20
We make what matters work*

196425

Eaton xEnergy Light LV systems LV switchgear. Vertical busbar, lower support

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196425
EAN
9008790955464
Product Length/Depth
76.5 mm
Product Height
95 mm
Product Width
288 mm
Product Weight
0.52 kg
Compliances
RoHS conform

Product specifications

Current rating - max
1600 A
Busbar distance
60 mm
Number of poles
Four-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.