Download document () of 20
We make what matters work*

196426

Eaton xEnergy Light LV systems LV switchgear. Adaptor profile for Profi+

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196426
EAN
9008790955471
Product Length/Depth
30 mm
Product Height
2000 mm
Product Width
30 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Material
Metal
Model
Fastening profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.