Download document () of 20
We make what matters work*

196427

Eaton xEnergy Light LV systems LV switchgear. Busbar support (complete) for 2x 20x10mm, D

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196427
EAN
9008790955488
Product Length/Depth
279 mm
Product Height
125 mm
Product Width
64 mm
Product Weight
0.82 kg
Compliances
RoHS conform

Product specifications

Current rating - max
1150 A
Busbar distance
60 mm
Number of poles
Four-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.