Download document () of 20
We make what matters work*

1965403

Eaton Medusa LV systems Final Distribution Boards. Medusa accessories: inlet module 3x PG21

General specifications

Product Name
Eaton Medusa flange
Catalog Number
1965403
EAN
8711426534230
Product Length/Depth
107 mm
Product Height
11 mm
Product Width
48 mm
Product Weight
0.016 kg
Compliances
RoHS conform

Product specifications

Special features
Accessories and fittings Insert for snap-in packing glands The input pieces can also be used as sealing pieces Emissions places 3 x Pg21 Door opening 99 mm
Type
Accessories and fittings
Number of conduit lead-ins
3
Suitable for cable diameter - max
18 mm
Suitable for cable diameter - min
18 mm
For tube diameter
Other

Export product specification