Eaton Systeem 55 LV systems Final Distribution Boards. Inlet module 99 opening, 5935
| Product Name |
Eaton Systeem 55 cable flange
|
| Catalog Number |
1965606
|
| EAN |
8711426320918
|
| Product Length/Depth |
260 mm
|
| Product Height |
20 mm
|
| Product Width |
160 mm
|
| Product Weight |
0.12 kg
|
| Compliances |
RoHS conform
|
| Special features |
Accessories and fittings
Pipe entry
Pipe inserts for door opening 99 mm
With emissions places
|
| Type |
Accessories and fittings
|
| Number of conduit lead-ins |
1
|
| Suitable for cable diameter - max |
19 mm
|
| Suitable for cable diameter - min |
16 mm
|
| Suitable for |
1 x diam. 16 - 19 mm
|
| For tube diameter |
Other
|