Download document () of 20
We make what matters work*

196794
DHP/DHS-36/3R-FM

Eaton Consumer Unit I-Box LV systems Final Distribution Boards. I-Box double door 3-row type SbS, flush-mounted version

General specifications

Product Name
Eaton Consumer Unit I-Box LV systems Final Distribution Boards
Catalog Number
196794
EAN
9008790982361
Product Length/Depth
55 mm
Product Height
478 mm
Product Width
570 mm
Product Weight
3.1 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Door
Accessory

Export product specification