Download document () of 20
We make what matters work*

196842

Eaton Moeller series xComfort - Wireless switches. Rocker 1-way, gloss, white, 2-scenes A

General specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
196842
EAN
9008790992407
Product Length/Depth
76 mm
Product Height
13 mm
Product Width
68 mm
Product Weight
0.012 kg
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Halogen free
Scannable symbol / barrier free
Surface finishing
Glossy
Surface protection
Untreated
Material quality
Thermoplastic
Color
White
Pure white
Material
Plastic
Fastening type
Engage (snap)
Degree of protection
IK00
IP20
Model
Single rocker
Imprint/indication
Various symbols
Bus system product type
Rocker
Utilization
Switch/push button
Number of gangs (rocker)
1
RAL-number (Akin)
9003

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.