Download document () of 20
We make what matters work*

196844

Eaton Moeller series xComfort - Wireless switches. Rocker 2-way, gloss, white, 4-sences B

General specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
196844
EAN
9008790992421
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
0.007 kg
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Halogen free
Scannable symbol / barrier free
Surface finishing
Glossy
Surface protection
Untreated
Material quality
Thermoplastic
Color
Pure white
White
Material
Plastic
Fastening type
Engage (snap)
Degree of protection
IK00
IP20
Model
Two-part rocker
Imprint/indication
Various symbols
Bus system product type
Rocker
Utilization
Switch/push button
Number of gangs (rocker)
2
RAL-number (Akin)
9010

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.