Download document () of 20
We make what matters work*

196845

Eaton Distribution parts. Analogue Light intensity switch, DIN rail 1 TE, 1 NO contact, external light sensor Surface-mounted, 2-2000 Lux

General specifications

Product Name
Eaton SR Twilight switch
Catalog Number
196845
EAN
9008790990410
Product Length/Depth
65.5 mm
Product Height
85.5 mm
Product Width
17.5 mm
Product Weight
0.121 kg
Compliances
RoHS conform

Product specifications

Mounting method
DIN rail
Adjustment range brightness value - max
2000 lx
Adjustment range brightness value - min
2 lx
Conductor length light sensor - max
50 m
Frequency rating - max
60 Hz
Frequency rating - min
50 Hz
Heat dissipation capacity
0.8 W
Incandescent lamp load - max
2600 W
Load fluorescent lamp - max
2300 VA
Load fluorescent lamp (duo circuit) - max
2300 VA
Load fluorescent lamp (parallel compensated) - max
730 VA
Rated operational voltage (Ue) - max
230 V
Degree of protection
IP55
Rated switch current
16 A
Static heat dissipation, non-current-dependent
0.3 W
Switching current (cos phi = 0.6) - max
10 A
Switching power LED - max
350 W
Width in number of modular spacings
1
Built-in depth
65.5 mm
Degree of protection (light sensor)
IP54
Mounting method (light sensor)
Wall surface mounted
Protection class (light sensor)
II

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.