Download document () of 20
We make what matters work*
To be discontinued

196846

Eaton Distribution parts. Analogue Light intensity switch, Wall mounted, 1 NO contact, integrated light sensor, 2-100 Lux / 100-2000 Lux

General specifications

Product Name
Eaton Distribution parts
Catalog Number
196846
EAN
9008790990427
Product Length/Depth
49.4 mm
Product Height
118.4 mm
Product Width
85 mm
Product Weight
0.177 kg
Compliances
RoHS conform

Product specifications

Mounting method
Surface mounted (plaster)
Features
Halogen free
Fitted with:
Automatic night switch-off
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-30 °C
Built-in installation box depth - min
0 mm
Engaging brightness - max
2000 lx
Engaging brightness - min
2 lx
Nominal voltage - max
230 V
RAL-number (Akin)
9010
Surface finishing
Matt
Degree of protection
IP55
Switching current of resistive load - max
16 A
Switching power LED - max
600 W
Switching power - max
2300 W
Diameter sensor
0 mm
Switching-off brightness - max
2000 lx
Switching-off brightness - min
2 lx
Switching-on delay
100 s
Switch-off delay
100 s
Operating temperature - max
55 °C
Operating temperature - min
-35 °C
Surface protection
Untreated
Color
White
Transparent
Material quality
Thermoplastic
Sensor type
Built-in light sensor
Contacts
1 make contact (NO)
Material
Plastic
Suitable for
C-load

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.