Download document () of 20
We make what matters work*

196849

Eaton Distribution parts. Digital Timeswitch, DIN rail 2 TE, weekly program, 2 channels, changeover contact, push terminals

General specifications

Product Name
Eaton TS Timer relay
Catalog Number
196849
EAN
9008790990458
Product Length/Depth
69.2 mm
Product Height
90.1 mm
Product Width
35.8 mm
Product Weight
0.123 kg
Compliances
RoHS conform

Product specifications

Mounting method
DIN rail
Features
Text guidance in display
Number of channels
2
Accuracy per day
0.5 s
Autonomy in hours
0 hour
Autonomy in years
10 year
Frequency supply voltage - max
60 Hz
Frequency supply voltage - min
50 Hz
Heat dissipation capacity
1.5 W
Nominal switching current at 250 V AC
16 A
Contact type
Change-over contact (NO/NC)
Degree of protection
IP20
Functions
Hour meter
Potential free switch contact
Quartz controlled
Switching preselection
Weekly program
Automatic switching summer-/winter time
Manual operation
24 h program
External programming
Holiday program
Voltage type
AC
Shortest switching time at channel 1
1 min
Shortest switching time at channel 2
1 min
Number of memory locations
56
Switching power LED - max
600 W
Static heat dissipation, non-current-dependent
0.4 W
Supply voltage - max
240 V
Supply voltage - min
230 V
Width in number of modular spacings
2
Number of contacts
2
Output signal
Other
External programming via
Manufacturer specific

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.