Download document () of 20
We make what matters work*

196850

Eaton Distribution board accessory, Digital Astronomical Timeswitch, DIN rail 2 TE, weekly program, 1 channel, changeover contact, push terminals

General specifications

Product Name
Eaton distribution board accessory
Catalog Number
196850
EAN
9008790990465
Product Length/Depth
69.2 mm
Product Height
90.1 mm
Product Width
35.8 mm
Product Weight
0.107 kg
Compliances
RoHS conform

Product specifications

Mounting method
DIN rail
Features
Text guidance in display
Number of channels
1
Accuracy per day
1 s
Autonomy in hours
0 hour
Autonomy in years
10 year
Frequency supply voltage - max
60 Hz
Frequency supply voltage - min
50 Hz
Heat dissipation capacity
1.5 W
Nominal switching current at 250 V AC
16 A
Contact type
Change-over contact (NO/NC)
Degree of protection
IP20
Functions
Automatic switching summer-/winter time
Manual operation
Quartz controlled
External programming
24 h program
Weekly program
Holiday program
Astro program
Switching preselection
Potential free switch contact
Voltage type
AC
Shortest switching time at channel 1
1 min
Shortest switching time at channel 2
0 min
Number of memory locations
56
Switching power LED - max
600 W
Static heat dissipation, non-current-dependent
0.4 W
Supply voltage - max
240 V
Supply voltage - min
230 V
Width in number of modular spacings
2
Number of contacts
1
Output signal
Other
External programming via
Manufacturer specific

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.