Download document () of 20
We make what matters work*

196854

Eaton xEnergy Light LV systems LV switchgear. Main busbar separation, top busbars, BxT 100 x 800mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196854
EAN
9008790993077
Product Length/Depth
15 mm
Product Height
1507 mm
Product Width
557 mm
Product Weight
10.81 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
Modular spacing
25 mm
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Steel
Suitable for
Internal separation form 2a
Internal separation form 3a
Internal separation form 2b
Internal separation form 4a
Internal separation form 4b
Internal separation form 3b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.