Download document () of 20
We make what matters work*

196856

Eaton xEnergy Light LV systems LV switchgear. Mounting Sidewall (left) for Sectionheight 1400mm, Sectiondepth 400mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196856
EAN
9008790993091
Product Length/Depth
15 mm
Product Height
1507 mm
Product Width
1007 mm
Product Weight
18.71 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building height
1400 mm
Material
Metal
Model
Fastening profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.