Download document () of 20
We make what matters work*

196857

Eaton xEnergy Light LV systems LV switchgear. Mounting Sidewall (left) for Sectionheight 1600mm, Sectiondepth 400mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196857
EAN
9008790993107
Product Length/Depth
15 mm
Product Height
1507 mm
Product Width
1257 mm
Product Weight
23.05 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building height
1600 mm
Material
Metal
Model
Fastening profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.