Download document () of 20
We make what matters work*

196858

Eaton xEnergy Light LV systems LV switchgear. Mounting Sidewall (left) for Sectionheight 1800mm, Sectiondepth 400mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196858
EAN
9008790993114
Product Length/Depth
18 mm
Product Height
1707 mm
Product Width
557 mm
Product Weight
12.26 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Suitable for enclosure building height
1800 mm
Material
Metal
Model
Fastening profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.