Download document () of 20
We make what matters work*

196861

Eaton xEnergy Light LV systems LV switchgear. Terminal cover PDE3 4P

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196861
EAN
9008790993626
Product Length/Depth
18 mm
Product Height
1707 mm
Product Width
1257 mm
Product Weight
26.146 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Material
Plastic
Model
Other
RAL-number
7037

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.