Download document () of 20
We make what matters work*

196863

Eaton xEnergy Light LV systems LV switchgear. Terminal cover NZM3/PDE3 4P M

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196863
EAN
9008790993152
Product Length/Depth
39 mm
Product Height
1307 mm
Product Width
207 mm
Product Weight
5.86 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
20 kg
RAL-number
7035
Suitable for enclosure building height
200 mm
Suitable for enclosure building length/depth
50 mm
Suitable for enclosure building width
100 mm
Material
Plastic
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.