Download document () of 20
We make what matters work*

196864

Eaton xEnergy Light LV systems LV switchgear. Terminal cover NZM4/PDE4 3P M

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196864
EAN
9008790993169
Product Length/Depth
39 mm
Product Height
1307 mm
Product Width
332 mm
Product Weight
8.45 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
20 kg
RAL-number
7035
Suitable for enclosure building height
200 mm
Suitable for enclosure building length/depth
150 mm
Suitable for enclosure building width
150 mm
Material
Plastic
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.