Download document () of 20
We make what matters work*

196872

Eaton xEnergy Light LV systems LV switchgear. Cable Duct 75mm, vertical for section height 1400mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196872
EAN
9008790993244
Product Length/Depth
39 mm
Product Height
1507 mm
Product Width
332 mm
Product Weight
9.33 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Material
Metal
Model
Other
RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.