Download document () of 20
We make what matters work*

196873

Eaton xEnergy Light LV systems LV switchgear. Cable Duct 75mm, vertical for section height 1600mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196873
EAN
9008790993251
Product Length/Depth
39 mm
Product Height
1507 mm
Product Width
507 mm
Product Weight
13.42 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Material
Metal
Model
Other
RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.