Download document () of 20
We make what matters work*

196875

Eaton xEnergy Light LV systems LV switchgear. Cable Duct 75mm, vertical for section height 2000mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196875
EAN
9008790993275
Product Length/Depth
39 mm
Product Height
1507 mm
Product Width
707 mm
Product Weight
17.55 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Material
Metal
Model
Other
RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.