Download document () of 20
We make what matters work*

196877

Eaton xEnergy Light LV systems LV switchgear. Frontplate (Set) for cable room, for modulewidth 200mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196877
EAN
9008790993299
Product Length/Depth
39 mm
Product Height
1507 mm
Product Width
757 mm
Product Weight
18.46 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.