Download document () of 20
We make what matters work*

196882

Eaton xEnergy Light LV systems LV switchgear. Horizontal partition for cableway, module width 400mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196882
EAN
9008790993343
Product Length/Depth
39 mm
Product Height
1707 mm
Product Width
207 mm
Product Weight
7.02 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Fitted with:
Cable entry
Surface finishing
Galvanized
Color
Gray
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
400 mm
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.