Download document () of 20
We make what matters work*

196886

Eaton xEnergy Light LV systems LV switchgear. Cover BST

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196886
EAN
9008790993381
Product Length/Depth
39 mm
Product Height
1707 mm
Product Width
707 mm
Product Weight
19.31 kg
Compliances
RoHS conform

Product specifications

RAL-number
0
Color
Gray
Material
Metal
Mounting position
Cable space
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.