Download document () of 20
We make what matters work*

196889

Eaton xEnergy Light LV systems LV switchgear, Mounting Plate Connection Bracket (1 Set)

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196889
EAN
9008790993411
Product Length/Depth
39 mm
Product Height
1707 mm
Product Width
1007 mm
Product Weight
27.3 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.