Download document () of 20
We make what matters work*

196890

Eaton xEnergy Light LV systems LV switchgear, Fixing Bracket (1 pair)

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196890
EAN
9008790993428
Product Length/Depth
39 mm
Product Height
1707 mm
Product Width
1107 mm
Product Weight
30.24 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Mounting angle bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.