Download document () of 20
We make what matters work*

196892

Eaton xEnergy Light LV systems LV switchgear, Pan Head shoulder screw M5x12

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196892
EAN
9008790993442
Product Length/Depth
39 mm
Product Height
1907 mm
Product Width
557 mm
Product Weight
17.14 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.