Download document () of 20
We make what matters work*

196893

Eaton xEnergy Light LV systems LV switchgear, Mounting Sidewall, cover bracket

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196893
EAN
9008790993459
Product Length/Depth
39 mm
Product Height
1907 mm
Product Width
757 mm
Product Weight
22.22 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.