Download document () of 20
We make what matters work*

196898

Eaton xEnergy Light LV systems LV switchgear. Front plate with 45mm DIN-cutout, HxW= 100 x 800mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196898
EAN
9008790993503
Product Length/Depth
39 mm
Product Height
1907 mm
Product Width
1757 mm
Product Weight
0.46 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.