Download document () of 20
We make what matters work*

196905

Eaton xEnergy Light LV systems LV switchgear. Door contact bracket

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196905
EAN
9008790993572
Product Length/Depth
60 mm
Product Height
70 mm
Product Width
50 mm
Product Weight
0.146 kg
Compliances
RoHS conform

Product specifications

Material
Metal
Model
Door contact

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.