Download document () of 20
We make what matters work*

196906

Eaton xEnergy Light LV systems LV switchgear. Mounting sidewall separation, rear IP2X for Sectionheight 1400mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
196906
EAN
9008790993589
Product Length/Depth
29 mm
Product Height
1378 mm
Product Width
39 mm
Product Weight
0.91 kg
Compliances
RoHS conform

Product specifications

Construction type
Individual part
Surface finishing
Galvanized
Color
Gray
Number of height units
0
RAL-number
0
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
400 mm
Material
Steel
Suitable for
Internal separation form 3a
Internal separation form 2a
Internal separation form 4a
Internal separation form 2b
Internal separation form 3b
Internal separation form 4b

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.