Download document () of 20
We make what matters work*

197009

Eaton Moeller® series M22 Illuminated pushbutton actuator, RMQ-Titan, Flush, momentary, Sealed and undetachable pushbutton pressel, Blue, Blank, Bezel: titanium

General specifications

Product Name
Eaton Moeller® series M22 illuminated pushbutton
Catalog Number
197009
EAN
4015080892700
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.01 kg
Certifications
CSA Class No.: 3211-03
GL
UL 508
UL File No.: E29184
IEC/EN 60947
UL Listed
VDE 0660
DNV
CE marking
LR
CSA-C22.2 No. 14-05
CSA File No.: 012528
UL Category Control No.: NKCR
CSA-C22.2 No. 94-91
IEC/EN 60947-5
CSA certified
Catalog Notes
Sealed and undetachable pushbutton pressel

Product specifications

Type
Illuminated pushbutton actuator
Actuator color
Blue
Actuator function
Momentary
Spring-return
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
Fitted with:
Front ring
Operating frequency
3600 Operations/h
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
With SWD-RMQ connections
Yes
Actuating force
5 N
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Number of command positions
1
Opening diameter
22.5 mm
Bezel color
Titanium
Shock resistance
30 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Bezel material
Plastic
Design
Classical
Flush
Mounting position
As required
Degree of protection
IP67
NEMA 3R
NEMA 12
IP66
NEMA 4X
NEMA 13
IP69
Degree of protection (front side)
NEMA 4X
IP67
Inscription
Blank
Front element type
Flat
Lens type
Round
Lifespan, mechanical
5,000,000 Operations
Product category
RMQ-Titan
Size
Front dimensions: 22 x 22 mm
Suitable for
Illumination

Export product specification