Knowledge Search
Download document () of 20
We make what matters work*

197019

Eaton Moeller® series U-PKZ0 Accessory Undervoltage Release, 400 V

General specifications

Product Name
Eaton Moeller® series U-PKZ0 Accessory Undervoltage Release
Catalog Number
197019
EAN
4015080893127
Product Length/Depth
68 mm
Product Height
90 mm
Product Width
24 mm
Product Weight
0.129 kg
Compliances
CE

General

Voltage type
AC

Magnet system

Rated control supply voltage (Us) at AC, 50 Hz - min
400 V
Rated control supply voltage (Us) at AC, 50 Hz - max
400 V
Rated control supply voltage (Us) at AC, 60 Hz - min
400 V
Rated control supply voltage (Us) at AC, 60 Hz - max
400 V

Contacts

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Export product specification