Download document () of 20
We make what matters work*

197058

Eaton Moeller® series LS Position switches, Roller lever, Complete device, 1 N/O, 1 NC, Cage clamp, Black, Insulated material, -25 - +70 °C, EN 50047 form E, Long LS-11-SW/L

General specifications

Product Name
Eaton Moeller® series LS Safety position switch
Catalog Number
197058
EAN
4015080893929
Product Length/Depth
33.5 mm
Product Height
96 mm
Product Width
31 mm
Product Weight
0.055 kg
Certifications
UL 508
CSA-C22.2 No. 14
UL File No.: E29184
IEC/EN 60947
CE marking
UL Listed
CSA Class No.: 3211-03
CSA certified
UL Category Control No.: NKCR
CSA File No.: 012528
IEC/EN 60947-5
Catalog Notes
Using the product in areas exposed to ozone and UV radiation or in sub-zero temperatures in unprotected outdoor environments (e.g. altitudes above 1,000 m, unprotected sunlight) may reduce the degree of protection. The customer / user must validate the overall application accordingly. If applicable, the use of the LS-…-CC (Cold Climate) variants should be considered.

Product specifications

Type
Safety position switch
Features
Forced opening
Positive opening
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Cable entry metrical
Enclosure material finishing
Other
Operating frequency
6000 Operations/h
Pollution degree
3
Actuator alignment
Other
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Enclosure material
Insulated material
Plastic
Enclosure type
Cuboid
Rated operational current (Ie) at DC-13, 110 V
0.6 A
Rated operational current (Ie) at DC-13, 125 V
0.8 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.3 A
Rated operational current (Ie) at DC-13, 24 V
3 A
Rated operational current for specified heat dissipation (In)
6 A
Sensor height
61 mm
Sensor length
33.5 mm
Static heat dissipation, non-current-dependent Pvs
0 W
Width sensor
31 mm
Product category
Roller lever
Action
2020122120328-Mechanical Limit Switches.xlsm-Data
Rated impulse withstand voltage (Uimp)
4000 V AC
Enclosure color
Black (Cover)
Actuating force at beginning/end of stroke
1.0 N/8.0 N
Explosion safety category for dust
None
Explosion safety category for gas
None
Actuator type
Roller lever
Actuating torque of rotary drives
0.2 Nm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
25 °C
Diameter sensor
0 mm
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.17 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of safety auxiliary contacts
1
Rated insulation voltage (Ui)
400 V
Rated operational current (Ie) at AC-15, 125 V
6 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A
Rated operational current (Ie) at AC-15, 24 V
6 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
4 A
Design
EN 50047 Form E
Mounting position
As required
Rated conditional short-circuit current (Iq)
1 kA
Overvoltage category
III
Control circuit reliability
1 failure per 5,000,000 switching operations (statistically determined, at 5 V DC/1 mA)
1 failure per 10,000,000 switching operations (Statistically determined, at 24 V DC/5 mA)
Connection type
Cage Clamp
Degree of protection
NEMA 13
IP67
Interface type
None
Switch function type
Slow-action switch
Lifespan
8,000,000 mechanical Operations
Repetition accuracy
0.15 mm (Contacts/switching capacity)
Shock resistance
25 g, Standard-action contact, Mechanical, Half-sinusoidal shock 20 ms
Supply frequency
Max. 400 Hz, Contacts
Suitable for
Safety functions
Operating speed
Max. 1 m/s (with DIN cam, mechanical actuation)
For angle of actuation α = 30°/45°
Short-circuit protection rating
Max. 6 A gG/gL, Fuse, Contacts
Terminal capacity (flexible with ferrule)
1 x (0.5 - 1.5) mm²
Terminal capacity (solid)
1 x (0.5 - 2.5) mm²

Export product specification