Download document () of 20
We make what matters work*

197174

Eaton Moeller® series EMS2 Three-phase current connector with plug, Pole 3, Devices 4, For use with EMS2-D..., EMS2-D...-SWD..., EMS-R...

General specifications

Product Name
Eaton Moeller® series EMS2 three-phase connectors
Catalog Number
197174
EAN
4015080896159
Product Length/Depth
114.5 mm
Product Height
114.5 mm
Product Width
22.5 mm
Product Weight
0.205 kg
Certifications
UL 60947-4-1
CSA-C22.2 No. 60947-4-1-14
CE marking
UL Category Control No.: NLDX, NLDX7
UL File No.: E338590
UL Listed
Certified by UL for use in Canada
UL report applies to both US and Canada
Catalog Notes
Conductor cross-section: 2.5 mm²

Features & Functions

Number of poles
Three-pole

General

Accessory/spare part type
Connecting cable
Product category
  • Accessories
  • Electronic motor starter
Type
Three-phase current connector with plug
Used with
4 devices can be connected

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Design verification

Heat dissipation capacity Pdiss
0 W
Rated operational current for specified heat dissipation (In)
25 A
Static heat dissipation, non-current-dependent Pvs
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification