Knowledge Search
Download document () of 20
We make what matters work*

197214

Eaton Moeller® series EASY Control relays, easyE4 (expandable, Ethernet), 24 V DC, Inputs Digital: 8, of which can be used as analog: 4, screw terminal

General specifications

Product Name
Eaton Moeller® series EASY Control relay
Catalog Number
197214
EAN
4015081939459
Product Length/Depth
58 mm
Product Height
90 mm
Product Width
72 mm
Product Weight
0.2 kg
Compliances
Eaton supports the product until its end of life
Certifications
CULus per UL 61010
IEC/EN 61000-6-2
IEC 60068-2-30
CSA-C22.2 No. 61010
IEC/EN 61000-4-2
IEC 60068-2-27
IEC 60068-2-6
EN 50178
EN 61010
IEC/EN 61000-6-3
IEC/EN 61131-2
UL Listed
UL Category Control No.: NRAQ, NRAQ7
UL File No.: E205091
DNV GL
CE
UL hazardous location group B (hydrogen)
UL hazardous location division 2
UL hazardous location group C (ethylene)
UL hazardous location class I
UL hazardous location group A (acetylene)
UL hazardous location group D (propane)
Catalog Notes
Accuracy of the real-time clock depending on ambient air temperature - fluctuations of up to ± 5 s/day (± 0.5 h⁄year) are possible

Features & Functions

Features
Expandable
Parallel connection of transistor outputs with resistive load, inductive load with external suppressor circuit, combination within a group - Group 1: Q1 to Q4
Networkable (Ethernet)
Fitted with:
Timer
Real time clock
Functions
Thermal cutout

General

Degree of protection
IP20
Duty factor
100 % (Inductive load to EN 60947-5-1, With external suppressor circuit)
100 % (Inductive load to EN 60947-5-1, Without external suppressor circuit, DC-13, T0.95 = 72 ms, R = 48 Ω, L = 1.15 H)
100 % (Inductive load to EN 60947-5-1, Without external suppressor circuit, T0.95 = 15 ms, R = 48 Ω, L = 0.24 H)
Frequency counter
Cable length: ≤ 20 m (screened, Digital inputs 24 V DC)
Number: 4 (I1, I2, I3, I4 - Digital inputs 24 V DC)
Pulse shape: Square (digital inputs 24 V DC)
Pulse pause ratio: 1:1 (Digital inputs 24 V DC)
Counter frequency: 5 kHz (Digital inputs 24 V DC)
Insulation resistance
According to EN 50178, EN 61010-2-201, UL61010-2-201, CSA-C22.2 NO. 61010-2-201
Mounting method
Top-hat rail fixing (according to IEC/EN 60715, 35 mm)
Screw fixing using fixing brackets ZB4-101-GF1 (accessories)
Rail mounting possible
Front build in possible
Wall mounting/direct mounting
Operating frequency
Dependent on the cycle- and transmission-time of the expansion devices
Dependent on the cycle time of the basic device
Depending on the suppressor circuit (Inductive load to EN 60947-5-1, With external suppressor circuit, Max. switching frequency, max. duty factor)
Overvoltage category
III
Pollution degree
2
Product category
Control relays easyE4
Protocol
MODBUS
TCP/IP
Residual current
0.1 mA (on signal "1" per channel)
Residual ripple
5 % (transistor outputs)
≤ 5 %
Resolution
  • 1 min (Range H:M)
  • 1 s (Range M:S)
  • 12 Bit (value 0 - 4095, Analog inputs)
  • 5 ms (Range S)
Software
EASYSOFT-SWLIC/easySoft
Type
easyE4 base device
Used with
easyE4
Voltage type
DC

Ambient conditions, mechanical

Drop and topple
50 mm Drop height, Drop to IEC/EN 60068-2-31
Height of fall (IEC/EN 60068-2-32) - max
0.3 m
Mounting position
Horizontal
Vertical
Shock resistance
15 g, Mechanical, according to IEC/EN 60068-2-27, Half-sinusoidal shock 11 ms, 18 Impacts
Vibration resistance
57 - 150 Hz, 2 g constant acceleration
10 - 57 Hz, 0.15 mm constant amplitude
According to IEC/EN 60068-2-6

Climatic environmental conditions

Air pressure
795 - 1080 hPa (operation)
Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
70 °C
Environmental conditions
Clearance in air and creepage distances according to EN 50178, EN 61010-2-201, UL61010-2-201, CSA-C22.2 NO. 61010-2-201
Condensation: prevent with appropriate measures
Relative humidity
5 - 95 % (IEC 60068-2-30, IEC 60068-2-78)

Electro magnetic compatibility

Air discharge
8 kV
Burst impulse
2 kV, Signal cable
2 kV, Supply cable
According to IEC/EN 61000-4-4
Contact discharge
6 kV
Electromagnetic fields
10 V/m at 0.8 - 1.0 GHz (according to IEC EN 61000-4-3)
1 V/m at 2.0 - 2.7 GHz (according to IEC EN 61000-4-3)
3 V/m at 1.4 - 2 GHz (according to IEC EN 61000-4-3)
Immunity to line-conducted interference
10 V (according to IEC/EN 61000-4-6)
Radio interference class
Class B (EN 61000-6-3)
Surge rating
0.5 kV, Supply cables, symmetrical, power pulses (Surge), EMC
1 kV, Supply cables, asymmetrical, power pulses (Surge), EMC
According to IEC/EN 61000-4-5, power pulses (Surge), EMC
Voltage dips
20 ms
≤ 10 ms, Bridging voltage dips

Terminal capacities

Terminal capacity
0.2 - 2.5 mm² (22 - 12 AWG), flexible with ferrule
0.2 - 4 mm² (AWG 22 - 12), solid
Screwdriver size
3.5 x 0.8 mm, Terminal screw
Tightening torque
0.6 Nm, Screw terminals

Electrical rating

Conventional thermal current Ith of auxiliary contacts (1-pole, open)
0.5 A
Heat dissipation
3.4 W (at 24 V DC)
Inrush current
12.5 A (for 6 ms)
Power consumption
2 W
Power loss
2 W
Rated operational voltage
24 V DC (transistor outputs)
20.4 - 28.8 V DC
24 V DC (digital inputs)
24 V DC (-15 %/+ 20 % - power supply)
20.4 - 28.8 V DC (Transistor outputs)
Supply current
24/44 mA, Normally⁄max., On 1 signal, Transistor outputs
18/32 mA, Normally⁄max., On 0 signal, Transistor outputs
Supply voltage at DC - min
20.4 VDC
Supply voltage at DC - max
28.8 VDC

Short-circuit rating

Short-circuit current
6.8 A, Transistor outputs
Short-circuit protection
≥ 1A (T), Fuse, Power supply
Yes, electronic (Q1 - Q4), Transistor outputs
Short-circuit tripping current
0.7 ≤ Ie ≤ 1.7 per output, For Ra ≤ 10 mΩ, Depending on number of active channels and their load, Transistor outputs

Communication

Connection type
Ethernet: RJ45 plug, 8-pole
Screw terminal
Data transfer rate
10/100 MBit/s
LED indicator
Status indication of Power/RUN
Status indication of Ethernet: LED

Cable

Cable length
≤ 30 m, screened, Analog inputs
100 m, unscreened, Digital inputs 24 V DC
Cable type
CAT5

Input/Output

Accuracy
± 2 %, (I7, I8) ± 0.12 V, of actual value, within a single device (Analog Inputs)
± 1 %, Repetition accuracy of timing relays (of values)
± 3 %, of actual value, two easy devices (Analog Inputs)
± 2 s/day, Real-time clock to inputs (± 0.2 h⁄Year)
Conversions
Each CPU cycle, Analog inputs
Delay time
20 ms typ., Digital inputs 24 V DC (I1 - I8), Delay time from 1 to 0, Debounce ON
20 ms typ., Digital inputs 24 V DC (I1 - I8), Delay time from 0 to 1, Debounce ON
0.015 ms typ., Digital inputs 24 V DC (I1 - I8), Delay time from 1 to 0, Debounce OFF
0.015 ms typ., Digital inputs 24 V DC (I1 - I8), Delay time from 0 to 1, Debounce OFF
Incremental counter
Pulse pause ratio: 1:1
Number of counter inputs: 2 (I1 + I2, I3 + I4)
Pulse shape: Square
Signal offset: 90°
Value range: -2147483648 to +2147483647
Counter frequency: ≤ 5 kHz
Incremental encoder
Cable length: ≤ 20 m (screened)
Input
Voltage (DC)
Input current
1 mA (Analog inputs)
2.2 mA (I5 - I8, at 24 V DC, at signal 1)
3.3 mA (I1 - I4, at 24 V DC, at signal 1)
80 mA
Input impedance
13.3 kΩ
Input voltage
Status 0: ≤ 8 V DC (I5 - I8, Digital inputs, 24 V DC)
Status 0: ≤ 15 V DC (I1 - I4, Digital inputs, 24 V DC)
Status 1: ≥ 15 V DC (I1 - I4, Digital inputs, 24 V DC)
Signal 0: ≤ 5 V DC (I1 - I8, Digital inputs, 24 V DC)
Lamp load
Max. 3 W (without Rv per channel)
Number of inputs (analog)
0
4
Number of inputs (digital)
8
Number of outputs (analog)
0
Number of outputs (digital)
4
Output
2 A, Max. total current, Outputs
Parallel connection of max. 4 Transistor outputs
4 Transistor Outputs
Voltage
Current
Output voltage
U = Uₑ - 1 V (signal 1 at Iₑ = 0.5 A, transistor outputs)
Max. 2.5 V (at status 0 per channel, transistor outputs)
Rapid counter inputs
Square (pulse shape)
-2147483648 - 2147483647 (value range)
1:1 (Pulse pause ratio)
10 kHz, Counter frequency
Number: 4 (I1, I2, I3, I4 - Digital inputs 24 V DC)
≤ 20 m (cable length, screened)
Signal range
0 - 10 V DC, Analog inputs
Utilization factor
0.25 (Inductive load to EN 60947-5-1, Without external suppressor circuit, DC-13, T0.95 = 72 ms, R = 48 Ω, L = 1.15 H)
0.25 (Inductive load to EN 60947-5-1, Without external suppressor circuit, T0.95 = 15 ms, R = 48 Ω, L = 0.24 H)
1 (Inductive load to EN 60947-5-1, With external suppressor circuit)

Safety

Explosion safety category for gas
None
Potential isolation
Between Transistor outputs and expansion devices: yes
Between Analog inputs and expansion devices: yes
Between Analog inputs and Power supply: no
Between Analog inputs and Outputs: yes
Between Digital inputs 24 V DC and expansion devices: yes
Between Transistor outputs: no
Between Transistor outputs and control buttons: yes
Between Transistor outputs and Ethernet: yes
Between Digital inputs 24 V DC: no
Between Analog inputs and Memory card: no
Between Digital inputs 24 V DC and Power supply: no
Between Transistor outputs and Memory card: yes
Between Transistor outputs and Inputs: yes
Between Digital inputs 24 V DC and Outputs: yes
Between Digital inputs 24 V DC and Memory card: no
Between Analog inputs: no
Between Analog inputs and Ethernet: yes
Between Digital inputs 24 V DC and Ethernet: yes
Between Transistor outputs and Power supply: yes
Protection against polarity reversal
For transistor outputs (Caution: A short circuit will result if 0 V/earth is applied to the outputs in the event that the supply voltage is connected to the wrong poles)
Yes, for supply voltage (Siemens MPI optional)
Explosion safety category for dust
None

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
2 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Meets the product standard's requirements.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.

Installation instructions

Manuals and user guides

Product notifications

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.