Download document () of 20
We make what matters work*

197235

Eaton Moeller® series M30 Surface mounting enclosure, Insulated material, With high-grade steel screws, Number of locations 1, 1 x 30.5

General specifications

Product Name
Eaton Moeller® series M30 flat surface mounting enclosure
Catalog Number
197235
EAN
4015080893066
Product Length/Depth
110 mm
Product Height
44 mm
Product Width
43 mm
Product Weight
0.095 kg
Certifications
CSA Class No.: 3211-03
CSA file No. 012528
IEC/EN 60947-5
UL 508
CSA-C22.2 No. 14-05
CSA-C22.2 No. 94-91
CE marking
UL Category Control No.: NKCR
UL File No.: E29184
UL Listed
CSA certified

Product specifications

Fitted with:
High-grade steel screws
Connection to SmartWire-DT
No
Enclosure material
Plastic
Enclosure type
Surface mounting housing
Force for positive opening - min
0 N
Number of command positions
1
Number of locations
1
Enclosure color
Gray
Material quality
Other
Opening diameter
30 mm
RAL-number
7035
Degree of protection
NEMA 4X
IP67/IP69K
Knockouts
1 x M20 (cable entry knockout at the side)
1 x M20 (cable entry knockouts at the rear)

Export product specification