Download document () of 20
We make what matters work*

197317

Eaton Moeller® series M30 Surface mounting enclosure

General specifications

Product Name
Eaton Moeller® series M30 flat surface mounting enclosure
Catalog Number
197317
EAN
4015081938797
Product Length/Depth
120 mm
Product Height
10 mm
Product Width
80 mm
Product Weight
0.015 kg
Compliances
CE
Catalog Notes
Spare parts kit: Lugs, nuts, screws

Product specifications

Accessory/spare part type
Spare part
Connection to SmartWire-DT
No
Electrical accessory type
Other
Mechanical accessory type
Other
Force for positive opening - min
0 N

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.