Knowledge Search
Download document () of 20
We make what matters work*

197318

Eaton Moeller® series SL7 Base module, AS interface specification V2.0 max. 4 modules

General specifications

Product Name
Eaton Moeller® series SL7 Base module
Catalog Number
197318
EAN
4015081938780
Product Length/Depth
73 mm
Product Height
175 mm
Product Width
73 mm
Product Weight
0.317 kg
Certifications
IEC/EN 60947-5-1
UL
CSA Class No.: NKCR7
CE
Certified by UL for use in Canada
IEC/EN 60529
CSA-C22.2 No. 13-10
UL 508
UL File No.: E29184
UL Category Control No.: NKCR
UL report applies to both US and Canada

Features & Functions

Color
Other
Fitted with:
Status-LED
Printed circuit board with 4 outputs
Functions
Strobe light
Continuous light
Flash light
Acoustic indication
Number of modules
Max. 5
Max. 4

General

Addressing
Address set via connection to AS-Interface cable
Connection to SmartWire-DT
No
Degree of protection
NEMA 4
NEMA 4X
IP66
NEMA 13
Mounting Method
Horizontal
Floor
Bracket
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
SL signal towers
Protocol
AS-Interface (S-8.F.F)
Rated impulse withstand voltage (Uimp)
4000 V AC
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Suitable for
AS interface
Tube length
100 mm
Type
AS-Interface module

Climatic environmental conditions

Ambient operating temperature - min
-30 °C
Ambient operating temperature - max
60 °C
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78

Terminal capacities

Terminal capacity (AWG)
22 - 14
Terminal capacity (solid/flexible)
0.5 - 2.5 mm²
Stripping length (main cable)
6 mm
Screwdriver size
3.5 x 0.5 mm, Terminal screw
Tightening torque
0.7 Nm, Screw terminals

Electrical rating

Power consumption
≤ 210 mA (AS-Interface)
Rated insulation voltage (Ui)
250 V

Export product specification