Download document () of 20
We make what matters work*

197342

Eaton DMV Switch-disconnector, DMV, 400 A, 4 pole, STOP function, with grey knob, in steel enclosure, 11 mm connection bore

General specifications

Product Name
Eaton DMV Switch-disconnector
Catalog Number
197342
EAN
4015080894797
Product Length/Depth
225 mm
Product Height
500 mm
Product Width
400 mm
Product Weight
12.5 kg
Certifications
VDE 0660
IEC/EN 60947-3
CE
IEC/EN 60947
IEC/EN 60204

Features & Functions

Features
Version as maintenance-/service switch
Fitted with:
Gray knob
Functions
Interlockable
STOP function
Locking facility
Lockable in the 0 (Off) position
Number of poles
Four-pole

General

Accessories
Auxiliary contact fitted by user.
Connection type
11 mm connection bore
Degree of protection
NEMA 12
Degree of protection (front side)
IP65
Lifespan, mechanical
10,000 Operations
Mounting method
Surface mounting
Mounting position
As required
Overvoltage category
III
Pollution degree
3
Product Category
  • Main switch
  • Switch-disconnector
Product Category
  • Main switch
  • Switch-disconnector
Rated impulse withstand voltage (Uimp)
6000 V
Safety parameter (EN ISO 13849-1)
B10d values as per EN ISO 13849-1, table C.1
Suitable for
Ground mounting
Switching angle
90 °

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C
Ambient storage temperature - min
-30 °C
Ambient storage temperature - max
80 °C

Terminal capacities

Terminal capacity
240 mm², Flat conductor connection with busbars
Screw size
M10 x 20, Terminal screw
Tightening torque
28 Nm, Screw terminals

Electrical rating

Rated breaking capacity at 400/415 V (cos phi to IEC 60947-3)
2664 A
Rated breaking capacity at 500 V (cos phi to IEC 60947-3)
2032 A
Rated breaking capacity at 660/690 V (cos phi to IEC 60947-3)
1120 A
Rated insulation voltage (Ui)
1000 V
Rated operational current (Ie) at AC-21, 400 V, 415 V
400 A
Rated operational current (Ie) at AC-21, 500 V
400 A
Rated operational current (Ie) at AC-21, 690 V
400 A
Rated operational current (Ie) at AC-22, 380 V, 400 V, 415 V
400 A
Rated operational current (Ie) at AC-22, 500 V
400 A
Rated operational current (Ie) at AC-22, 690 V
400 A
Rated operational current (Ie) at AC-23A, 400 V, 415 V
333 A
Rated operational current (Ie) at AC-23A, 500 V
254 A
Rated operational current (Ie) at AC-23A, 690 V
140 A
Rated operational power at AC-23A, 400 V, 50 Hz
220 kW
Rated operational power at AC-23A, 500 V, 50 Hz
180 kW
Rated operational power at AC-23A, 690 V, 50 Hz
132 kW
Rated operational power at AC-3, 380/400 V, 50 Hz
0 kW
Rated operational voltage (Ue) at AC - max
690 V
Rated uninterrupted current (Iu)
400 A
Uninterrupted current
Rated uninterrupted current Iu is specified for max. cross-section.

Short-circuit rating

Breaking current
33 kA (at In = 250)
40 kA (at In = 500)
Let-through energy
Max. 380 kA²s (at In = 250)
Max. 1700 kA²s (at In = 500)
Rated conditional short-circuit current (Iq)
50 kA
Rated short-time withstand current (Icw)
12 kA, Contacts, 1 second
12 kA
Short-circuit protection rating
500/250, Fuse, Contacts

Contacts

Number of auxiliary contacts (change-over contacts)
0
Number of auxiliary contacts (normally closed contacts)
0
Number of auxiliary contacts (normally open contacts)
0

Actuator

Actuator color
Gray
Actuator type
Long turning handle

Design verification

Equipment heat dissipation, current-dependent Pvid
11.5 W
Heat dissipation per pole, current-dependent Pvid
9 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
UV resistance only in connection with protective shield.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification