Download document () of 20
We make what matters work*

197527

Eaton Moeller® series M30 Joystick, Flat Front (drilling dimensions 30.5 mm), vertically momentary, with metal shaft, 2 positions, Metal bezel

General specifications

Product Name
Eaton Moeller® series M30 joystick
Catalog Number
197527
EAN
4015081941087
Product Length/Depth
36 mm
Product Height
93 mm
Product Width
46 mm
Product Weight
0.06 kg
Certifications
CSA File No.: 012528
VDE 0660
CSA Class No.: 3211-03
CE marking
UL 508
UL Listed
GL
UL Category Control No.: NKCR
UL File No.: E29184
DNV
IEC/EN 60947-5
CSA-C22.2 No. 14-05
CSA certified
CSA-C22.2 No. 94-91
IEC/EN 60947

Product specifications

Type
Joystick
Product Category
RMQ-Titan
Actuator function
Momentary
Vertical
10.10 Temperature rise
Not applicable.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
Retraction in 0-position
Filament bulb (24 V)
Front ring
Operating frequency
2000 Operations/h
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
With SWD-RMQ connections
Yes
Actuating force
5 N
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Joystick length
66 mm
Number of actuation directions
2
Number of contacts (normally closed) per actuation direction
0
Number of contacts (normally open) per actuation direction
0
Number of make-and-break contacts per direction
0
Number of switch levels
1
Opening diameter
30 mm
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0 W
Bezel color
Chrome
Bezel material
Metal
Mounting position
As required
Number of positions
2
Degree of protection
IP66
NEMA 4X, 13
Lifespan, mechanical
100,000 Operations
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms

Export product specification