Download document () of 20
We make what matters work*

197529

Eaton DX Sine filter, three-phase, 500 V + 0% (50/60 Hz) V AC, 110 A, For use with: DA1, DG1

General specifications

Product Name
Eaton DX All-pole sine filter
Catalog Number
197529
EAN
4015081941322
Product Length/Depth
280 mm
Product Height
280 mm
Product Width
506 mm
Product Weight
80 kg
Compliances
CE
Certifications
IEC 61558-1
IEC/EN 61558-2-20-2000
UL 508
CSA-C22.2 No. 14
UL File No.: E219022
UL Category Control No.: NMTR
CSA File No.: UL report applies to both US and Canada

Product specifications

Used with
DG1
DA1
Product Category
Accessories
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Accessory/spare part type
Filter
Ambient operating temperature - max
45 °C
Ambient operating temperature - min
-10 °C
Rated inductance
0.4 mH
Equipment heat dissipation, current-dependent Pvid
890 W
Heat dissipation capacity Pdiss
0 W
Number of phases
3
Rated operational current for specified heat dissipation (In)
110 A
Static heat dissipation, non-current-dependent Pvs
0 W
Permissible connection voltage
Max. 500 V AC (5 - 150 Hz)

Export product specification