Eaton Moeller® series M22 HALT/STOP-Button, RMQ-Titan, Mushroom-shaped, 30 mm, Non-illuminated, Pull-to-release function, Black, yellow, RAL 9005
Product Name |
Eaton Moeller® series M22 Emergency stop/emergency switching off pushbutton
|
Catalog Number |
197539
|
EAN |
4015081942558
|
Product Length/Depth |
30 mm
|
Product Height |
32 mm
|
Product Width |
30 mm
|
Product Weight |
0.03 kg
|
Certifications |
EN ISO 13850
CCC EN 60947-5-1 CE CSA EAC EN 50581 Machines 2006/42/EG |
Type |
|
Actuator color |
Black
|
Actuator function |
Pull-to-release
Switching function latching |
10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
10.2.4 Resistance to ultra-violet (UV) radiation |
Please enquire
|
10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.2.7 Inscriptions |
Meets the product standard's requirements.
|
10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
Operating frequency |
600 Operations/h
|
Climatic proofing |
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30 |
Connection to SmartWire-DT |
Yes
With SWD-RMQ connections |
Base color |
Yellow
|
Actuating force |
50 N
|
Actuator diameter |
30 mm
|
Ambient operating temperature - max |
70 °C
|
Ambient operating temperature - min |
-25 °C
|
Diameter cap |
30 mm
|
Equipment heat dissipation, current-dependent Pvid |
0 W
|
Force for positive opening - min |
0 N
|
Heat dissipation capacity Pdiss |
0 W
|
Heat dissipation per pole, current-dependent Pvid |
0 W
|
Opening diameter |
22.5 mm
|
Opening height |
0 mm
|
RAL-number |
9005
|
Rated operational current for specified heat dissipation (In) |
0 A
|
Illumination |
Non-illuminated
|
Bezel color |
Other
|
Shock resistance |
50 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
|
Color |
Black
|
Bezel material |
Other
|
Design |
Classical
Mushroom-shaped |
Mounting position |
As required
|
Degree of protection |
NEMA 4X
IP66 |
Front element type |
High
|
Lens type |
Round
|
Lifespan, mechanical |
70,000 Operations
|
Static heat dissipation, non-current-dependent Pvs |
0 W
|
Width opening |
0 mm
|
Product category |
RMQ-Titan
|
Size |
Front dimensions: 35 mm
|
Supply voltage lamp |
0 V
|
Unlocking method |
Pull-release
|