Download document () of 20
We make what matters work*

197541

Eaton Moeller® series M22 HALT/STOP-Button, RMQ-Titan, Mushroom-shaped, 30 mm, Illuminated with LED element, Pull-to-release function, Black, yellow, RAL 9005

General specifications

Product Name
Eaton Moeller® series M22 stop button
Catalog Number
197541
EAN
4015081942572
Product Length/Depth
30 mm
Product Height
32 mm
Product Width
30 mm
Product Weight
0.03 kg
Certifications
EAC
CE
EN 60947-5-1
EN ISO 13850
CSA
EN 50581
CCC
Machines 2006/42/EG

Product specifications

Type
  • Emergency stop pushbutton
  • STOP pushbutton
Actuator color
Black
Actuator function
Pull-to-release
Switching function latching
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating frequency
600 Operations/h
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
Yes
With SWD-RMQ connections
Base color
Yellow
Actuating force
50 N
Actuator diameter
30 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter cap
30 mm
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Opening diameter
22.5 mm
RAL-number
9005
Rated operational current for specified heat dissipation (In)
0 A
Illumination
Illuminated with LED element
Bezel color
Other
Shock resistance
50 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Color
Black
Bezel material
Other
Design
Mushroom-shaped
Classical
Mounting position
As required
Degree of protection
NEMA 4X
IP66
IP69
Front element type
High
Lens type
Round
Lifespan, mechanical
70,000 Operations
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
RMQ-Titan
Size
Front dimensions: 35 mm
Suitable for
Illumination
Unlocking method
Pull-release

Export product specification