Download document () of 20
We make what matters work*

197544

Eaton Moeller® series M30 Emergency stop/emergency switching off pushbutton, RMQ-Titan, Mushroom-shaped, Turn-to-release function M30-PVT30

General specifications

Product Name
Eaton Moeller® series M30 emergency stop/emergency switching off pushbutton
Catalog Number
197544
EAN
4015081942602
Product Length/Depth
30 mm
Product Height
32 mm
Product Width
30 mm
Product Weight
0.03 kg
Certifications
CCC
CE
EN ISO 13850
EN 50581
EN 60947-5-1
EAC
CSA
Machines 2006/42/EG

Product specifications

Type
Controlled stop pushbutton/emergency-stop button
Actuator color
Red
Features
Tamper-proof (according to ISO 13850, EN 418)
Actuator function
Switching function latching
Turn-to-release
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Operating frequency
600 Operations/h
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Base color
Yellow
Actuating force
50 N
Actuator diameter
30 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter cap
30 mm
Equipment heat dissipation, current-dependent Pvid
0 W
Force for positive opening - min
0 N
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Opening diameter
30.5 mm
Rated operational current for specified heat dissipation (In)
0 A
Illumination
Non-illuminated
Bezel color
Other
Shock resistance
50 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Bezel material
Other
Design
Classical
Mushroom-shaped
Mounting position
As required
Degree of protection
NEMA 4X
IP66
IP69
Front element type
High
Lens type
Round
Lifespan, mechanical
60,000 Operations
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
RMQ-Titan
Size
Front dimensions: 35 mm
Suitable for
Emergency stop
Unlocking method
Turn-release

Export product specification