Eaton Moeller® series M30 Emergency stop/emergency switching off pushbutton, RMQ-Titan, Mushroom-shaped, Pull-to-release function M30S-PV30
| Product Name |
Eaton Moeller® series M30 stop button
|
| Catalog Number |
197547
|
| EAN |
4015081942633
|
| Product Length/Depth |
30 mm
|
| Product Height |
32 mm
|
| Product Width |
30 mm
|
| Product Weight |
0.03 kg
|
| Certifications |
EN 50581
EAC CSA EN 60947-5-1 EN ISO 13850 CE CCC Machines 2006/42/EG |
| Type |
|
| Actuator color |
Black
|
| Actuator function |
Pull-to-release
Switching function latching |
| 10.10 Temperature rise |
Not applicable.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
|
| 10.13 Mechanical function |
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
Meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Please enquire
|
| 10.2.5 Lifting |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.6 Mechanical impact |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.4 Clearances and creepage distances |
Meets the product standard's requirements.
|
| 10.5 Protection against electric shock |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.6 Incorporation of switching devices and components |
Does not apply, since the entire switchgear needs to be evaluated.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Is the panel builder's responsibility.
|
| 10.9.3 Impulse withstand voltage |
Is the panel builder's responsibility.
|
| 10.9.4 Testing of enclosures made of insulating material |
Is the panel builder's responsibility.
|
| Operating frequency |
600 Operations/h
|
| Climatic proofing |
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78 |
| Connection to SmartWire-DT |
With SWD-RMQ connections
Yes |
| Base color |
Yellow
|
| Actuating force |
50 N
|
| Actuator diameter |
30 mm
|
| Ambient operating temperature - max |
70 °C
|
| Ambient operating temperature - min |
-25 °C
|
| Ambient storage temperature - max |
80 °C
|
| Ambient storage temperature - min |
40 °C
|
| Diameter cap |
30 mm
|
| Equipment heat dissipation, current-dependent Pvid |
0 W
|
| Force for positive opening - min |
0 N
|
| Heat dissipation capacity Pdiss |
0 W
|
| Heat dissipation per pole, current-dependent Pvid |
0 W
|
| Opening diameter |
30.5 mm
|
| RAL-number |
9005
|
| Rated operational current for specified heat dissipation (In) |
0 A
|
| Illumination |
Non-illuminated
|
| Bezel color |
Other
|
| Shock resistance |
50 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
|
| Bezel material |
Other
|
| Design |
Classical
Mushroom-shaped |
| Mounting position |
As required
|
| Degree of protection |
NEMA 4X
IP66 IP69 |
| Front element type |
High
|
| Lens type |
Round
|
| Lifespan, mechanical |
70,000 Operations
|
| Static heat dissipation, non-current-dependent Pvs |
0 W
|
| Product category |
RMQ-Titan
|
| Size |
Front dimensions: 35 mm
|
| Unlocking method |
Pull-release
|