Download document () of 20
We make what matters work*

197630

Eaton Moeller® series M22 Surface-mounting enclosure, RAL 1004, With additional cable entry in front for M22-XPV60… illuminated ring, Number of locations: 1, Cable entry: rear: 1 x M20, lateral: 1 x M20

General specifications

Product Name
Eaton Moeller® series M22 surface mounting enclosure
Catalog Number
197630
Product Length/Depth
70 mm
Product Height
30 mm
Product Width
80 mm
Product Weight
0.157 kg
Compliances
CE
Catalog Notes
Individually markable with pushbutton configurator

Product specifications

Fitted with:
High-grade steel screws
Cable entry in front for M22-XPV60…
Connection to SmartWire-DT
No
Enclosure material
Plastic
Enclosure type
Surface mounting housing
Number of command positions
1
Number of locations
1
Enclosure color
Yellow
Material quality
Other
Opening diameter
22.5 mm
RAL-number
1004
Degree of protection
IP67/IP69K
NEMA 4X
Knockouts
1 x M20 (cable entry knockout at the side)
1 x M20 (cable entry knockouts at the rear)

Export product specification