Download document () of 20
We make what matters work*

197640
M22-FI3-*

Eaton Moeller® series M22 Surface mounting enclosure, RAL 7035, Individually markable with pushbutton configurator, Number of locations: 3, Cable entry: rear: 1 x M20, lateral: 2 x M20 (1 x each side)

General specifications

Product Name
Eaton Moeller® series M22 flat surface mounting enclosure
Catalog Number
197640
Product Length/Depth
223 mm
Product Height
44 mm
Product Width
43 mm
Product Weight
0.166 kg
Certifications
IEC/EN 60947-5
UL Listed
CSA File No.: 012528
CSA certified
CE marking
UL Category Control No.: NKCR
CSA Class No.: 3211-03
CSA-C22.2 No. 14-05
UL 508
CSA-C22.2 No. 94-91
UL File No.: E29184
Catalog Notes
Individually markable with pushbutton configurator

Product specifications

Fitted with:
High-grade steel screws
Connection to SmartWire-DT
No
Enclosure material
Plastic
Enclosure type
Surface mounting housing
Number of command positions
3
Number of locations
3
Enclosure color
Gray
Material quality
Other
Opening diameter
22.5 mm
RAL-number
7035
Degree of protection
IP67/IP69K
NEMA 4X
Knockouts
2 x M20 (cable entry knockout at the side, 1 x each side)
1 x M20 (cable entry knockouts at the rear)

Export product specification