Download document () of 20
We make what matters work*

197646

Eaton Moeller® series M30 Surface mounting enclosure, Insulated material, With high-grade steel screws, Individually markable with pushbutton configurator, Number of locations 4, 3 x 30.5, 1 x 22.5

General specifications

Product Name
Eaton Moeller® series M30 flat surface mounting enclosure
Catalog Number
197646
Product Length/Depth
279 mm
Product Height
44 mm
Product Width
43 mm
Product Weight
0.201 kg
Certifications
CSA certified
CSA-C22.2 No. 94-91
CE marking
UL Listed
CSA Class No.: 3211-03
IEC/EN 60947-5
CSA-C22.2 No. 14-05
UL File No.: E29184
UL 508
UL Category Control No.: NKCR
CSA File No.: 012528
Catalog Notes
Individually markable with pushbutton configurator

Product specifications

10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Please enquire
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Fitted with:
High-grade steel screws
Connection to SmartWire-DT
No
Enclosure material
Plastic
Enclosure type
Surface mounting housing
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Equipment heat dissipation, current-dependent Pvid
0 W
Number of command positions
4
Number of locations
4
Enclosure color
Gray
Material quality
Other
Number of switches (selector)
0
Opening diameter
30 mm
RAL-number
7035
Static heat dissipation, non-current-dependent Pvs
0 W
Product category
RMQ-Titan
Mounting position
As required
Degree of protection
NEMA 1
IP67/IP69K
Knockouts
2 x M20 (cable entry knockout at the side, 1 x each side)
1 x M20 (cable entry knockouts at the rear)

Export product specification